Unit of Measure

Specifications

Bore d

65.000 mm

Outside Diameter D1

140.0000 mm

Width B

33.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Basic Radial Load Rating-Dynamic DC

121000 N

Basic Radial Load Rating-Static SCO

93000 N

Speed Rating-Open and Shielded-Grease OSG

11000 rpm

Speed Rating-Open and Shielded-Oil OSO

15700 rpm

Type

300-RDM Series (from 35 mm to 160 mm)