Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

160.0000 mm

Width B

20.00 mm

Fillet Radius ra

1.50 mm

Basic Dynamic Radial Load Rating C

63700 N

Basic Static Radial Load Rating Co

57000 N

Grease Speed Rating Open/Shielded n1

4000 rpm

Oil Speed Rating Open/Shielded n2

4900 rpm