Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

110.0000 mm

Width B

20.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

5000 rpm

Oil Speed Rating n2

6500 rpm

Basic Dynamic Radial Load Rating C

34500 N

Basic Static Radial Load Rating Co

35500 N