Unit of Measure

Specifications

Bore d

60.000 mm

Outside Diameter D1

95.0000 mm

Width B

18.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

5700 rpm

Oil Speed Rating n2

7400 rpm

Basic Dynamic Radial Load Rating C

30200 N

Basic Static Radial Load Rating Co

27000 N