Unit of Measure

Specifications

Bore d

40.000 mm

Outside Diameter D1

68.0000 mm

Width B

15.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

8500 rpm

Oil Speed Rating n2

11000 rpm

Basic Dynamic Radial Load Rating C

17200 N

Basic Static Radial Load Rating Co

13200 N