Unit of Measure

Specifications

Bore d

10.000 mm

Outside Diameter D1

26.0000 mm

Width B

8.00 mm

Fillet Radius ra

0.30 mm

Grease Speed Rating n1

30000 rpm

Oil Speed Rating n2

39000 rpm

Basic Dynamic Radial Load Rating C

4620 N

Basic Static Radial Load Rating Co

2080 N