Unit of Measure

Specifications

Bore d

20.000 mm

Outside Diameter D1

52.0000 mm

Width B

15.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

11000 rpm

Oil Speed Rating n2

16000 rpm

Basic Dynamic Radial Load Rating C

18600 N

Basic Static Radial Load Rating Co

9500 N