Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

250.0000 mm

Width B

55.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2200 rpm

Oil Speed Rating n2

3000 rpm

Basic Dynamic Radial Load Rating C

251000 N

Basic Static Radial Load Rating Co

245000 N