Unit of Measure

Specifications

Bore d

2.500 in

Outside Diameter D1

3.8750 in

Width B

0.6875 in

Fillet Radius ra

0.06 in

Fillet Radius rb

0.024 in

Grease Speed Rating n1

6400 rpm

Oil Speed Rating n2

11000 rpm

Basic Dynamic Radial Load Rating C

32500 N

Basic Static Radial Load Rating Co

31000 N