Unit of Measure

Specifications

Bore d

55.000 mm

Outside Diameter D1

100.0000 mm

Width B

21.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

6000 rpm

Oil Speed Rating n2

7800 rpm

Basic Dynamic Radial Load Rating C

48800 N

Basic Static Radial Load Rating Co

37500 N