Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

215.0000 mm

Width B

73.00 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

2400 rpm

Oil Speed Rating n2

3000 rpm

Basic Dynamic Radial Load Rating C

190000 N

Basic Static Radial Load Rating Co

80000 N