Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

180.0000 mm

Width B

46.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3200 rpm

Oil Speed Rating n2

3800 rpm

Basic Dynamic Radial Load Rating C

97500 N

Basic Static Radial Load Rating Co

40500 N