Unit of Measure

Specifications

Bore d

85.000 mm

Outside Diameter D1

150.0000 mm

Width B

36.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3800 rpm

Oil Speed Rating n2

4500 rpm

Basic Dynamic Radial Load Rating C

58500 N

Basic Static Radial Load Rating Co

23600 N