Unit of Measure

Specifications

Bore d

80.000 mm

Outside Diameter D1

140.0000 mm

Width B

26.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

4500 rpm

Oil Speed Rating n2

5300 rpm

Basic Dynamic Radial Load Rating C

39700 N

Basic Static Radial Load Rating Co

17000 N