Unit of Measure

Specifications

Bore d

55.000 mm

Outside Diameter D1

100.0000 mm

Width B

25.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

4300 rpm

Basic Dynamic Radial Load Rating C

27600 N

Basic Static Radial Load Rating Co

10600 N