Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

90.0000 mm

Width B

23.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

4800 rpm

Basic Dynamic Radial Load Rating C

22900 N

Basic Static Radial Load Rating Co

8150 N