Unit of Measure

Specifications

Bore d

30.000 mm

Outside Diameter D1

62.0000 mm

Width B

20.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

7500 rpm

Basic Dynamic Radial Load Rating C

15600 N

Basic Static Radial Load Rating Co

4650 N