Unit of Measure

Specifications

Bore d

12.000 mm

Outside Diameter D1

32.0000 mm

Width B

14.00 mm

Fillet Radius ra

0.60 mm

Grease Speed Rating n1

20000 rpm

Oil Speed Rating n2

26000 rpm

Basic Dynamic Radial Load Rating C

8520 N

Basic Static Radial Load Rating Co

1900 N