Unit of Measure

Specifications

Bore d

65.000 mm

Outside Diameter D1

120.0000 mm

Width B

23.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

5300 rpm

Oil Speed Rating n2

6300 rpm

Basic Dynamic Radial Load Rating C

35100 N

Basic Static Radial Load Rating Co

14000 N