Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

170.0000 mm

Width B

64.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2400 rpm

Oil Speed Rating n2

3400 rpm

Basic Dynamic Radial Load Rating C

199000 N

Basic Static Radial Load Rating Co

220000 N