Unit of Measure

Specifications

Bore d

150.000 mm

Outside Diameter D1

235.0000 mm

Width B

76.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1400 rpm

Oil Speed Rating n2

2200 rpm

Basic Dynamic Radial Load Rating C

255000 N

Basic Static Radial Load Rating Co

360000 N