Unit of Measure

Specifications

Bore d

210.000 mm

Outside Diameter D1

440.0000 mm

Width B

168.00 mm

Fillet Radius ra

4.00 mm

Fillet Radius rb

1.50 mm

Grease Speed Rating n1

1100 rpm

Oil Speed Rating n2

1400 rpm

Basic Dynamic Radial Load Rating C

956000 N

Basic Static Radial Load Rating Co

1730000 N