Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

100.0000 mm

Width B

50.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

4800 rpm

Oil Speed Rating n2

6300 rpm

Basic Dynamic Radial Load Rating C

97500 N

Basic Static Radial Load Rating Co

80000 N