Unit of Measure

Specifications

Bore d

60.000 mm

Outside Diameter D1

130.0000 mm

Width B

62.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3900 rpm

Oil Speed Rating n2

5100 rpm

Basic Dynamic Radial Load Rating C

159000 N

Basic Static Radial Load Rating Co

146000 N