Unit of Measure

Specifications

Bore d

170.000 mm

Outside Diameter D1

310.0000 mm

Width B

104.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1500 rpm

Oil Speed Rating n2

2000 rpm

Basic Dynamic Radial Load Rating C

468000 N

Basic Static Radial Load Rating Co

735000 N