Unit of Measure

Specifications

Bore d

60.000 mm

Outside Diameter D1

110.0000 mm

Width B

44.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

4300 rpm

Oil Speed Rating n2

5600 rpm

Basic Dynamic Radial Load Rating C

85200 N

Basic Static Radial Load Rating Co

88000 N