Unit of Measure

Specifications

Bore d

55.000 mm

Outside Diameter D1

140.0000 mm

Width B

63.50 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3200 rpm

Oil Speed Rating n2

4300 rpm

Basic Dynamic Radial Load Rating C

146000 N

Basic Static Radial Load Rating Co

102000 N