Unit of Measure

Specifications

Shaft Diameter D

1 1/4 in

Dimension A1

1.3750 in

Dimension A2

0.6563 in

Dimension DA

3.5000 in

Height H

6.1250 in

Distance J

5.1250 in

Dimension L

3.7813 in

Diameter N

0.5469 in

Height T

1.8281 in

Weight W

1.46 lb

Basic Dynamic Radial Load Rating

4560 lbf

Basic Static Radial Load Rating Co

3440 lbf

Insert Bearing IB

Stainless Steel