Unit of Measure

Specifications

Shaft Diameter D

1 1/4 in

Dimension A1

1.2813 in

Dimension A2

0.5938 in

Dimension DA

3.0000 in

Height H

5.6094 in

Distance J

4.5938 in

Dimension L

3.2656 in

Diameter N

0.2969 in

Height T

1.6563 in

Weight W

0.88 lb

Basic Dynamic Radial Load Rating

4380 lbf

Basic Static Radial Load Rating Co

2520 lbf

Insert Bearing IB

ZMaRC