Unit of Measure

Specifications

Travel

3

Frame Size A

3 3/4 in

Frame Size B

8 in

Bolt Pattern C

0.55 in

Bolt Pattern D

1 3/4 in

Bolt Pattern E

6 1/2 in

Shaft C/L Distance F

1 2/5 in

Height G

2.563 in

Frame Accepts These Shaft Sizes (Bearing Bore)

20 mm, 25 mm