Speciality Bearings Wide Inner Ring Medium Series
Speciality Bearings
Unit of Measure
Items |
![]() 305SWI Speciality Bearings Wide Inner Ring Medium Series |
![]() 306SWI Speciality Bearings Wide Inner Ring Medium Series |
![]() 307SWI Speciality Bearings Wide Inner Ring Medium Series |
![]() 309SWI Speciality Bearings Wide Inner Ring Medium Series |
![]() 310SWI Speciality Bearings Wide Inner Ring Medium Series |
|||||
Bore d | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 45.000 mm | N/A 50.000 mm | |||||
Outside Diameter D1 | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 100.0000 mm | N/A 110.0000 mm | |||||
Width - Outer Ring B0 | N/A 17.0 mm | N/A 19.0 mm | N/A 21.0 mm | N/A 25.0 mm | N/A 27.0 mm | |||||
Width - Inner Ring B1 | N/A 25.40 mm | N/A 30.16 mm | N/A 34.93 mm | N/A 39.69 mm | N/A 44.45 mm | |||||
Diameter E | N/A 38.1 mm | N/A 43.1 mm | N/A 48.1 mm | N/A 61.1 mm | N/A 67.5 mm | |||||
Fillet Radius ra | N/A 1.00 mm | N/A 1.00 mm | N/A 1.50 mm | N/A 1.50 mm | N/A 2.00 mm | |||||
Basic Radial Load Rating-Dynamic DC | N/A 20800 N | N/A 29600 N | N/A 36400 N | N/A 52700 N | N/A 61800 N | |||||
Basic Radial Load Rating-Static SCO | N/A 11200 N | N/A 16600 N | N/A 20800 N | N/A 31500 N | N/A 38000 N | |||||
Speed Rating-Open and Shielded-Grease OSG | N/A 11000 rpm | N/A 9000 rpm | N/A 8500 rpm | N/A 6700 rpm | N/A 6300 rpm | |||||
Speed Rating-Open and Shielded-Oil OSO | N/A 14000 rpm | N/A 11000 rpm | N/A 10000 rpm | N/A 8000 rpm | N/A 7500 rpm | |||||
Accessories | N/A 300SWI Non-Filling Notch Type | |||||||||
|