9200-U Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
Items |
![]() 9202-U 9200-U Series Single Row Angular Contact Ball Bearings |
![]() 9203-U 9200-U Series Single Row Angular Contact Ball Bearings |
![]() 9204-U 9200-U Series Single Row Angular Contact Ball Bearings |
![]() 9205-U 9200-U Series Single Row Angular Contact Ball Bearings |
![]() 9206-U 9200-U Series Single Row Angular Contact Ball Bearings |
|||||
Bore d | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | |||||
Outside Diameter D1 | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | |||||
Width B | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 15.00 mm | N/A 16.00 mm | |||||
Fillet Radius ra | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
Grease Speed Rating n1 | N/A 20000 rpm | N/A 18000 rpm | N/A 15000 rpm | N/A 12000 rpm | N/A 10000 rpm | |||||
Oil Speed Rating n2 | N/A 26000 rpm | N/A 23000 rpm | N/A 19000 rpm | N/A 16000 rpm | N/A 13000 rpm | |||||
Basic Dynamic Radial Load Rating C | N/A 8060 N | N/A 9950 N | N/A 11900 N | N/A 14300 N | N/A 16800 N | |||||
Basic Static Radial Load Rating Co | N/A 4750 N | N/A 6100 N | N/A 7100 N | N/A 8800 N | N/A 11800 N | |||||
|