7200-P Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
Items |
![]() 7200-P 7200-P Series Single Row Angular Contact Ball Bearings |
![]() 7201-P 7200-P Series Single Row Angular Contact Ball Bearings |
![]() 7202-P 7200-P Series Single Row Angular Contact Ball Bearings |
![]() 7203-P 7200-P Series Single Row Angular Contact Ball Bearings |
![]() 7204-P 7200-P Series Single Row Angular Contact Ball Bearings |
|||||
Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
Outside Diameter D1 | N/A 30.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | |||||
Width B | N/A 9.00 mm | N/A 10.00 mm | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | |||||
Fillet Radius ra | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | |||||
Fillet Radius rb | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.60 mm | |||||
Grease Speed Rating n1 | N/A 19000 rpm | N/A 18000 rpm | N/A 17000 rpm | N/A 15000 rpm | N/A 12000 rpm | |||||
Oil Speed Rating n2 | N/A 28000 rpm | N/A 26000 rpm | N/A 24000 rpm | N/A 20000 rpm | N/A 17000 rpm | |||||
Basic Dynamic Radial Load Rating C | N/A 7020 N | N/A 7610 N | N/A 8840 N | N/A 11700 N | N/A 14800 N | |||||
Basic Static Radial Load Rating Co | N/A 3200 N | N/A 3750 N | N/A 4250 N | N/A 6000 N | N/A 8300 N | |||||
|