TFN Series Narrow Slot Stainless Steel Take-Up Frames
Marathon Units Inch
Unit of Measure
Items |
![]() TFN210SS 3 TFN Series Narrow Slot Stainless Steel Take-Up Frames |
![]() TFN210SS 6 TFN Series Narrow Slot Stainless Steel Take-Up Frames |
![]() TFN210SS 9 TFN Series Narrow Slot Stainless Steel Take-Up Frames |
![]() TFN308SS 3 TFN Series Narrow Slot Stainless Steel Take-Up Frames |
![]() TFN308SS 6 TFN Series Narrow Slot Stainless Steel Take-Up Frames |
|||||
Travel | N/A 3 | N/A 6 | N/A 9 | N/A 3 | N/A 6 | |||||
Frame Size A | N/A 3 3/4 in | N/A 3 3/4 in | N/A 3 3/4 in | N/A 4 41/64 in | N/A 4 41/64 in | |||||
Frame Size B | N/A 8 in | N/A 11 in | N/A 15 in | N/A 9 in | N/A 12 in | |||||
Bolt Pattern C | N/A 0.55 in | |||||||||
Bolt Pattern D | N/A 1 3/4 in | N/A 1 3/4 in | N/A 1 3/4 in | N/A 2 3/4 in | N/A 2 3/4 in | |||||
Bolt Pattern E | N/A 6 1/2 in | N/A 9 in | N/A 12 1/2 in | N/A 7 1/2 in | N/A 10 1/2 in | |||||
Shaft C/L Distance F | N/A 1 2/5 in | N/A 1 2/5 in | N/A 1 2/5 in | N/A 1 27/32 in | N/A 1 27/32 in | |||||
Height G | N/A 2.563 in | N/A 2.563 in | N/A 2.563 in | N/A 3.438 in | N/A 3.438 in | |||||
Frame Accepts These Shaft Sizes (Bearing Bore) | N/A 20 mm, 25 mm | N/A 20 mm, 25 mm | N/A 20 mm, 25 mm | N/A 30 mm, 35 mm | N/A 30 mm, 35 mm | |||||
|