Print Back
Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

120.0000 mm

Width B

29.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

4800 rpm

Oil Speed Rating n2

6300 rpm

Basic Dynamic Radial Load Rating C

85200 N

Basic Static Radial Load Rating Co

55000 N