Print Back
Unit of Measure

Specifications

Bore d

150.000 mm

Outside Diameter D1

320.0000 mm

Width B

130.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1600 rpm

Oil Speed Rating n2

2100 rpm

Basic Dynamic Radial Load Rating C

559000 N

Basic Static Radial Load Rating Co

865000 N