Items |
![]() 9100-UK 9100-UK Series Single Row Angular Contact Ball Bearings |
![]() 9101-UK 9100-UK Series Single Row Angular Contact Ball Bearings |
![]() 9102-UK 9100-UK Series Single Row Angular Contact Ball Bearings |
![]() 9103-UK 9100-UK Series Single Row Angular Contact Ball Bearings |
![]() 9104-UK 9100-UK Series Single Row Angular Contact Ball Bearings |
|||||
Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
Outside Diameter D1 | N/A 26.0000 mm | N/A 28.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 42.0000 mm | |||||
Width B | N/A 8.00 mm | N/A 8.00 mm | N/A 9.00 mm | N/A 10.00 mm | N/A 12.00 mm | |||||
Fillet Radius ra | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.64 mm | |||||
Grease Speed Rating n1 | N/A 30000 rpm | N/A 25000 rpm | N/A 22000 rpm | N/A 19000 rpm | N/A 16000 rpm | |||||
Oil Speed Rating n2 | N/A 39000 rpm | N/A 32000 rpm | N/A 28000 rpm | N/A 25000 rpm | N/A 21000 rpm | |||||
Basic Dynamic Radial Load Rating C | N/A 4620 N | N/A 5070 N | N/A 5400 N | N/A 7610 N | N/A 9560 N | |||||
Basic Static Radial Load Rating Co | N/A 2080 N | N/A 2500 N | N/A 2900 N | N/A 4250 N | N/A 5600 N | |||||
|