Items |
![]() S2F012SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Inch |
![]() S2F100SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Inch |
![]() S2F103SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Inch |
![]() S2F104SSR S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Inch |
![]() S2F104SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Inch |
|||||
Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
Dimension A1 | N/A 1.0156 in | N/A 1.1563 in | N/A 1.3438 in | N/A 1.3438 in | N/A 1.4063 in | |||||
Dimension A2 | N/A 0.4375 in | N/A 0.5313 in | N/A 0.5313 in | N/A 0.5313 in | N/A 0.5625 in | |||||
Dimension DA | N/A 2.0000 in | N/A 2.5000 in | N/A 3.0000 in | N/A 3.0000 in | N/A 3.5000 in | |||||
Height H | N/A 4.4063 in | N/A 4.8750 in | N/A 5.5625 in | N/A 5.5625 in | N/A 6.1250 in | |||||
Distance J | N/A 3.5313 in | N/A 3.8906 in | N/A 4.5938 in | N/A 4.5938 in | N/A 5.1250 in | |||||
Dimension L | N/A 2.3750 in | N/A 2.7500 in | N/A 3.1250 in | N/A 3.1250 in | N/A 3.6250 in | |||||
Diameter N | N/A 0.4375 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5625 in | |||||
Height T | N/A 1.2813 in | N/A 1.4375 in | N/A 1.6563 in | N/A 1.6563 in | N/A 1.8125 in | |||||
Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
Insert Bearing IB | N/A Stainless Steel | |||||||||
|