Items |
![]() CTB20SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric |
![]() CTB25SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric |
![]() CTB30SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric |
![]() CTB35SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric |
![]() CTB40SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric |
|||||
Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
Width A | N/A 36.5 mm | N/A 36.5 mm | N/A 41.3 mm | N/A 44.5 mm | N/A 47.6 mm | |||||
Height H | N/A 66.7 mm | N/A 74.6 mm | N/A 85.7 mm | N/A 98.4 mm | N/A 104.8 mm | |||||
Distance J | N/A 50.8 mm | N/A 50.8 mm | N/A 76.2 mm | N/A 82.6 mm | N/A 88.9 mm | |||||
Dimension H1 | N/A 33.3 mm | N/A 36.5 mm | N/A 42.9 mm | N/A 47.6 mm | N/A 49.2 mm | |||||
Dimension L | N/A 76.2 mm | N/A 82.5 mm | N/A 108.0 mm | N/A 114.3 mm | N/A 120.7 mm | |||||
Dimension F | N/A 12.7 mm | N/A 12.7 mm | N/A 15.9 mm | N/A 19.1 mm | N/A 19.1 mm | |||||
Thread Diameter G | N/A 3/8-16 | N/A 3/8-16 | N/A 7/16-14 | N/A 1/2-13 | N/A 1/2-13 | |||||
Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
Weight W | N/A 0.23 kg | N/A 0.30 kg | N/A 0.45 kg | N/A 0.73 kg | N/A 0.91 kg | |||||
Basic Dynamic Radial Load Rating C | N/A 10600 N | N/A 11200 N | N/A 15600 N | N/A 20300 N | N/A 24700 N | |||||
Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
Insert Bearing IB | N/A Stainless Steel | |||||||||
|