Unit of Measure

Specifications

Span B

2.109 in

Dimension C

1.5000 in

Total Length A

2.500 in

Basic Radial Load Rating-Dynamic DC

1990 lbf

Basic Radial Load Rating-Static SCO

1270 lbf

MRC Bearing Number (MRC)

CONV-504-3

MRC Bearing Number (MRC) 

S2500

Variant

CONV-504-3