Unit of Measure

Specifications

Bore d

80.000 mm

Outside Diameter D1

200.0000 mm

Width B

48.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2600 rpm

Oil Speed Rating n2

3800 rpm

Basic Dynamic Radial Load Rating C

183000 N

Basic Static Radial Load Rating Co

156000 N