Unit of Measure

Specifications

Bore d

55.000 mm

Outside Diameter D1

140.0000 mm

Width B

33.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

4000 rpm

Oil Speed Rating n2

5600 rpm

Basic Dynamic Radial Load Rating C

111000 N

Basic Static Radial Load Rating Co

76500 N