Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

85.0000 mm

Width B

23.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

7000 rpm

Oil Speed Rating n2

8500 rpm

Basic Dynamic Radial Load Rating C

32500 N

Basic Static Radial Load Rating Co

10600 N