Unit of Measure

Specifications

Bore d

65.000 mm

Outside Diameter D1

140.0000 mm

Width B

33.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

4300 rpm

Oil Speed Rating n2

5000 rpm

Basic Dynamic Radial Load Rating C

65000 N

Basic Static Radial Load Rating Co

25500 N