Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

170.0000 mm

Width B

43.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3400 rpm

Oil Speed Rating n2

4000 rpm

Basic Dynamic Radial Load Rating C

83200 N

Basic Static Radial Load Rating Co

34500 N