Unit of Measure

Specifications

Bore d

20.000 mm

Outside Diameter D1

47.0000 mm

Width B

18.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

10000 rpm

Basic Dynamic Radial Load Rating C

12700 N

Basic Static Radial Load Rating Co

3400 N