Unit of Measure

Specifications

Bore d

17.000 mm

Outside Diameter D1

40.0000 mm

Width B

16.00 mm

Fillet Radius ra

0.60 mm

Grease Speed Rating n1

12000 rpm

Basic Dynamic Radial Load Rating C

8840 N

Basic Static Radial Load Rating Co

2200 N