Unit of Measure

Specifications

Bore d

15.000 mm

Outside Diameter D1

35.0000 mm

Width B

14.00 mm

Fillet Radius ra

0.60 mm

Grease Speed Rating n1

14000 rpm

Basic Dynamic Radial Load Rating C

7410 N

Basic Static Radial Load Rating Co

1760 N