Unit of Measure

Specifications

Bore d

10.000 mm

Outside Diameter D1

30.0000 mm

Width B

14.00 mm

Fillet Radius ra

0.60 mm

Grease Speed Rating n1

17000 rpm

Basic Dynamic Radial Load Rating C

5530 N

Basic Static Radial Load Rating Co

1180 N