Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

120.0000 mm

Width B

35.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

5000 rpm

Oil Speed Rating n2

6000 rpm

Basic Dynamic Radial Load Rating C

88400 N

Basic Static Radial Load Rating Co

27500 N